Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Bearing Housing
PB - Pedestal Bearing Housing
PB-EXALIGN Pedestal Bearing Housings mm - Pedestal Bearing Housings mm
GGB
Bearing Housing
PB - Pedestal Bearing Housing
PB-EXALIGN Pedestal Bearing Housings mm - Pedestal Bearing Housings mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PB5-45M-A-DU
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
BESTNR
U [mm]
Type
BR
B [mm]
D [mm]
E [mm]
H [mm]
C [mm]
L [mm]
W [mm]
T [mm]
R [mm]
G [mm]
N [mm]
S [mm]
Weight
GEW [kg]
Link GGB website
LINK
Category
KAT
Material
MAT
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
PB1-10M-A-DU
9.5
A
8
10
15
28.6
76
102
25
10
56
33.3
13
41.2
0.36
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB1-12M-A-DU
9.5
A
8
12
15
28.6
76
102
25
10
56
33.3
13
41.2
0.35
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB1-15M-A-DU
9.5
A
8
15
15
28.6
76
102
25
10
56
33.3
13
41.2
0.34
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB2-20M-A-DU
11.1
A
10
20
20
33.5
95
124
32
13
65
39.7
16
50.7
0.63
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB2-25M-A-DU
11.1
A
10
25
25
33.3
95
124
32
13
65
39.7
16
50.7
0.62
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB3-30M-A-DU
14.3
A
12
30
30
41.3
122
159
41
16
81
51.0
22
63.4
1.35
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB4-35M-A-DU
14.3
A
12
35
35
49.2
137
183
48
16
102
60.3
22
76.1
1.80
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB4-40M-A-DU
14.3
A
12
40
40
49.2
137
183
48
16
102
60.3
22
76.1
1.90
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB5-45M-A-DU
14.3
A
12
45
45
54.0
152
194
54
16
113
73.0
22
88.8
3.00
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB6-50M-A-DU
17.5
A
16
50
50
61.9
168
214
57
19
122
79.3
22
100.0
3.80
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB7-55M-A-DU
17.5
A
16
55
55
66.7
197
247
64
22
135
83.0
22
110.0
4.40
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB7-60M-A-DU
17.5
A
16
60
60
66.7
197
247
64
22
135
83.0
22
110.0
5.50
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB7-65M-A-DU
17.5
A
16
65
60
66.7
197
247
64
22
135
83.0
22
110.0
5.30
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB8-70M-A-DU
17.5
A
16
70
65
71.4
200
254
70
25
143
89.0
22
120.0
6.35
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB8-75M-A-DU
17.5
A
16
75
65
71.4
200
254
70
25
143
89.0
22
120.0
5.80
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB9-80M-A-DU
22.2
A
20
80
80
87.3
235
295
89
32
175
108.0
27
139.7
10.70
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
PB9-85M-A-DU
22.2
A
20
85
80
87.3
235
295
89
32
175
108.0
27
139.7
10.35
Website
Plain bearing housing
PB pillow block bearing
Yes
Yes
Yes
Yes
Show compressed display (19 configurable products)
Part information
Similar parts
Request for quote (RFQ)
GGB
- PB-EXALIGN Pedestal Bearing Housings mm
Order number
PB5-45M-A-DU
Shorttext
Pedestal Bearing Housings mm
Latest change
13.03.2024 12:53:46
Unit
Keywords
Bearing Housing
Bearing Housings
Pedestal
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties